??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22751.0015 Ball caster
HELP_VARIABLE
Company
Halder
Description
EH 22751. - Ball Casters, plastic
Bill of material
22751.0015 Ball caster
BESTNR
Ref. No.
22751.0015
MAT
Material
Bearing ball: Plastic
D1
24 mm
KG
Ball Ø
16 mm
D2
31 mm
H1
9.8 mm
H2
21 mm
BESTA
Load capacity for static load/max.
80 N
D
Locating hole H7
23.95 mm
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
80 °C
G
Weight
11 g
Embedded user actions